text.skipToContent text.skipToNavigation

Catalog No. : RDEWCSP-LP

Description:  D.CST EDGLT PICTO CIRC SP L/PNL

UPC: 787321186520

panel (shipped separately), Pictogram Exit Sign, special wording, Housing Colour: factory white, Trim Option: circular, self-powered, 120 to 347VAC, standard mount, Battery Type: nickel-cadmium, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting