Catalog No. : RDEWCDC-LP
Description: D-CAST EDGLT PICTO CIRC AC/DC L-PNL
UPC: 787321165389
panel (shipped separately), Pictogram Exit Sign, special wording, Housing Colour: factory white, Trim Option: circular, 120 to 347VAC, 6 to 24VDC, standard mount, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.