text.skipToContent text.skipToNavigation

Catalog No. : RDERWFDC-X

Description:  DIE-CST EDGLT PICTOGRAM AC/DC L/BB

UPC: 787321146098

back box shipped separately, Pictogram Exit Sign, single face, arrow right, Housing Colour: factory white, Trim Option: flat, 120 to 347VAC, 6 to 24VDC, recessed mount, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting