text.skipToContent text.skipToNavigation

Catalog No. : RDERBFDC

Description:  DIE-CST EDGLT PICTOGRAM AC/DC

UPC: 787321173827

Pictogram Exit Sign, single face, arrow right, Housing Colour: black, Trim Option: flat, 120 to 347VAC, 6 to 24VDC, recessed mount, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting