Catalog No. : RDEAWFSP
Description: DIE-CST EDGLT PICTOGRAM SPWRD
UPC: 624050068546
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: factory white, Trim Option: flat, self-powered, 120 to 347VAC, recessed mount, Battery Type: nickel-cadmium, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.