Catalog No. : RDE1WANEXRF
Description: D.CST EM EDGLT PICTO NEXUS WIRELESS
UPC: 624050104336
Pictogram Exit Sign, single face, no arrows, Housing Colour: factory white, Trim Option: angular, NEXUS wireless system interface
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-powered models provide minimum two hours of emergency lighting
- Modular design offers great choice of architectural profiles
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Comes standard with double face panels for use in single face or double face applications
- Energy efficient, consumes less than 2.5 watts (120 minutes)
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.