text.skipToContent text.skipToNavigation

Catalog No. : RDE1ACAC-X

Description:  DCST EM EDGLT PICTOGRAM AC-ONLY L-BB

UPC: 787321154741

back box shipped separately, Pictogram Exit Sign, single face, no arrows, Housing Colour: brushed aluminum, Trim Option: circular, AC only, 120 to 347VAC, standard mount, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting