text.skipToContent text.skipToNavigation

Catalog No. : RD367UF

Description:  NYLON INS RING TERM 8AWG No10 45DE

UPC: 786209988430

Nylon Insulated Large Ring Terminal with 45 Degree Bend, Length 1.48 Inches, Width .42 Inches, Maximum Insulation .340, Bolt Hole #10, Wire Range 8, Color Red, Copper, Tin Plated, 200 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

8 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Red

Reel packaging

N

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10