Catalog No. : RD2DNBASP3
Description: DCST PICTO-DN BK/BA DF SP 120/347V
UPC: 624050101649
Pictogram Exit Sign, double face, universal mount, Arrows/Chevron Direction: arrow down 90 Degrees, Battery Type: nickel-cadmium, self-powered, 120/347VAC, Housing Colour: black, Faceplate Colour: brushed aluminum, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.