text.skipToContent text.skipToNavigation

Catalog No. : RD2BASP2

Description:  DCST PICTO DF BK/BA SPWRD 127

UPC: 787321129657

Pictogram Exit Sign, double face, universal mount, Arrows/Chevron Direction: standard film, Battery Type: nickel-cadmium, self-power ed, 120/277VAC, Housing Colour: black, Faceplate Colour: brushed aluminum, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting