Catalog No. : RD1WWNEXRF2
Description: DCST PICTO SF WH/WH NEXUS WIRELESS
UPC: 624050100178
Pictogram Exit Sign, single face, universal mount, Arrows/Chevron Direction: standard film, Battery Type: nickel-cadmium, NEXUS wireless system interface, 120/277VAC, Housing Colour: factory white, Faceplate Colour: factory white, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.