Catalog No. : RD10721U
Description: INS NYL RING 8AN 5/16 WITH 90 DEG
UPC: 786209698902
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 1.53 Inches, Width .56 Inches, Maximum Insulation .270, Bolt Hole 5/16 Inch, Wire Range 8AN, Color Red, Copper, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Nylon |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
8AN |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Ring shape |
Insulation |
PA |
Colour insulation |
Red |
Reel packaging |
N |
Material |
Copper |
Surface protection |
Tinned |
Stud size (imperial) |
5/16 inch |
Documents/Support Tools
Sales Drawing |