text.skipToContent text.skipToNavigation

Catalog No. : RD10711NP

Description:  NYL RING No8 1/4 STUD NICKELPLATED

UPC: 786210980799

Nylon Insulated Large Ring Terminal, Length 1.45 Inches, Width .45 Inches, Maximum Insulation .270, Bolt Hole 1/4 Inch, Wire Range 8AN, Color Red, Copper, Nickel Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

8AN

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Red

Reel packaging

N

Material

Copper

Surface protection

Nickel-plated

Stud size (imperial)

1/4 inch

Documents/Support Tools

Sales Drawing

Click here