text.skipToContent text.skipToNavigation

Catalog No. : RD10711

Description:  INS NYL RING TERM, 8AN, 1/4, RED

UPC: 786210830353

Nylon Insulated Large Ring Terminal, Length 1.45 Inches, Width .45 Inches, Maximum Insulation .270, Bolt Hole 1/4 Inch, Wire Range 8AN, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
  • Application Tools: ERG4007

Descriptors

Category

Electrical terminals

Special Features

Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

8AN

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Red

Reel packaging

N

Material

Copper

Surface protection

Tinned

Stud size (imperial)

1/4 inch

Documents/Support Tools

Sales Drawing

Click here

Click here