text.skipToContent text.skipToNavigation

Catalog No. : RCT703

Description:  INS FLUOR RING TERM, 22-18, 1/4, CL

UPC: 786210839141

Fluoropolymer Insulated Ring Terminal For Wire Range 12-10 Stud Size 5/16, Clear/Yellow Stripe
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
  • Application Tools: WT145C, WT112M

Descriptors

Category

Electrical terminals

Special Features

Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Yellow

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Other

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Stud size (imperial)

5/16 inch

Documents/Support Tools

Sales Drawing

Click here