text.skipToContent text.skipToNavigation

Catalog No. : RC729

Description:  SQ WASHER 2X2X3/16 HOLE 11/16 IN

UPC: 624871009094

Made or assembled in Canada.

Square washer 2 inches x 2 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Inside Diameter

5/8 in

Width

2 in

Documents/Support Tools

Sales Drawing

Click here