Alternate Catalog No. : RC 2000-90
Catalog No. : RC2000-90
Description: COPPER SPLICE U SHAPE 2000 MCM PVC
UPC: 783786745807
Tin Plated Copper Splice Bent 90 Degrees, Wire Size 2000 kcmil Stranded CU, Black PVC Dipped. Installing Dies 175, 34, 2.00, 422. Length before bending 12-1/2 inch. Outside Diameter 2-1/8 inch. Barrels 3-1/2 inch. PVC Coating 1/8 inch thick and does not cover the Crimping area of the Barrel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Compression |
Conductor Range |
2000 kcmil |
Material |
Copper |
Finish |
Tin Plated |
Color |
Black |
Insulation |
PVC |
Classifications
Brand Name |
Homac |