text.skipToContent text.skipToNavigation

Catalog No. : RBPP

Description:  TERMINAL

UPC: 5414363115564

Polycarbonate Insulated Copper Blade Terminal with Locking Tab, Wire Range 1.5-2.5 millimeters squared, Length 20mm (0.78 Inches), Tin Plated, Color Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

1.5-2.5 mm2

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Insulation

PC

Colour insulation

Blue

Nominal cross section

1.5-2.5 mm²

Reel packaging

N

Material

Copper

Surface protection

Tinned