Catalog No. : RB8R6CP
Description:
UPC:
Steel Reducing Bushing, Nominal Pipe Size from 1 Inch to 3/4 Inch, Bag of 2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For Use with Rigid/IMC Conduits |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
1 to 3/4 Inch |