text.skipToContent text.skipToNavigation

Catalog No. : RB737M

Description:  INS VIN RING TERM 18-14 3/8IN MYLAR

UPC: 786210714547

Vinyl Insulated Ring Terminal, Length 1.16 Inches, Width .54 Inches, Maximum Insulation .170, Bolt Hole 3/8 Inch, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

Y

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

3/8 inch

Documents/Support Tools

Sales Drawing

Click here