text.skipToContent text.skipToNavigation

Catalog No. : RB657NP

Description:  INS VNYL FORK TERM NKPLT,18-14,No8

UPC: 786210160429

Vinyl Insulated Fork Terminal, Length .97 Inches, Width .31 Inches, Maximum Insulation .170, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Nickel Plated Plated, 1000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Blue

Mounting

Screw

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Nickel-plated

Stud size (imperial)

8