text.skipToContent text.skipToNavigation

Catalog No. : RB657

Description:  INS VIN FORK TERM 18-14 No8 BLUE

UPC: 786210818344

Vinyl Insulated Fork Terminal, Length .97 Inches, Width .31 Inches, Maximum Insulation .170, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • These fork terminals have extra-long PVC insulation sleeve for protection and stress relief at wire's flex point.
  • Brazed seam barrel is serrated for high pull-out value.
  • Insulation is color-coded.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 14RB-8F

Descriptors

Category

Electrical terminals

Special Features

These fork terminals have extra-long PVC insulation sleeve for protection and stress relief at wires flex point. Brazed seam barrel is serrated for high pull-out value. Insulation is color-coded.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

AWG-range

18-14

Material

Copper

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here