text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 6140 SL

Catalog No. : RB6140SL

Description:  INSULATED MECH STREETLIGHT CONN

UPC: 783786745708

EPDM Rubber Insulated Mechanical Streetlight Aluminum Connector, Main Body 5 inch wide x 2-1/8 inch tall x 1-10/32 inch deep - with mounting tabs on each side. Six 1/2 inch long ports on top for #14 to #6 Streetlight Wire. Twelve 3/8 long ports on side for Set Screws and Caps. Six ports on bottom for 1/0 Max Feeder Wires. Includes Six Brown Caps, Twelve Orange Caps, Twelve 5/16-24 x 15/32 inch Tin Plated Screws (use 1/8 inch Hex Key Type Wrench).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Insulated, Includes Hardware and Caps

Specifications

Connection

Mechanical

Material

Aluminum

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant