text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 420-6 SL

Catalog No. : RB420-6SL

Description:  INSULATED MECH STREETLIGHT CONN

UPC: 783786745692

EPDM Rubber Insulated Mechanical Streetlight Aluminum Connector, Main Body 2-7/8 inch wide x 1-5/8 inch tall x 1-1/32 inch deep. Four 1/2 inch long ports on top for #14 to #6 Streetlight Wire. Eight 3/8 long ports on side for Set Screws and Caps. Four ports on bottom for 2/0 to #14 Feeder Wires. Includes Four Red Caps, Four Brown Caps, Eight Orange Caps, Eight 5/16-24 x 15/32 inch Screws (use 1/8 inch Hex Key type wrench).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Insulated. Includes Hardware and Caps

Specifications

Connection

Mechanical

Material

Aluminum

Insulation

EPDM Rubber

Classifications

Brand Name

Homac