text.skipToContent text.skipToNavigation

Catalog No. : RB2237U

Description:  INS VINYL LK FORK 18-14 1/4 90 DEG

UPC: 786209981684

Vinyl Insulated Locking Fork Terminal with 90 Degree Bend, Length .97 Inches, Width .29 Inches, Maximum Insulation .170, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant