text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 210-8 SS

Catalog No. : RB210-8SS

Description:  INSUL STRTLGHT CONN 1/0 SLOTSCREW

UPC: 783786745678

Rubber Insulated Street and Highway Lighting Mechanical Connectors, Conductor Range main 1/0 max, tap 12-8, With locking 1/8 inch Slotted Screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Models with Street Light Connectors Fit a range of mains and taps.Rubber Insulation ensures an insulated connection.

Specifications

Connection

Mechanical

Material

EPDM Rubber

Color

Black

Insulation

EPDM Rubber

Environmental Conditions

Watertight and Submersible

Classifications

Brand Name

Homac

Documents/Support Tools

Sales Drawing

Click here