text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 210-8 SL

Catalog No. : RB210-8SL

Description:  INSUL STRTLGHT CONN 1/0 HEXSCREW

UPC: 783786745661

Rubber Insulated Street and Highway Lighting Mechanical Connectors, Conductor Range Main 1/0 maximum, Tap 12-8, with Hex Socket Screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Models with Street Light Connectors Fit a range of mains and taps.Rubber Insulation ensures an insulated connection.

Specifications

Connection

Mechanical

Material

EPDM Rubber

Color

Black

Insulation

EPDM Rubber

Environmental Conditions

Watertight and Submersible

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here