text.skipToContent text.skipToNavigation

Catalog No. : RB1347M

Description:  VIN INS RING TERM 18-14 No8 MYLAR

UPC: 786210812465

Vinyl Insulated Ring Terminal Wire Range 18-14 Bolt Hole #8 Mylar Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Reel packaging

Y

Stud size (imperial)

8