Catalog No. : RB11M
Description: NYL INSUL FEM 110 DISC 16-14 BLUE
UPC: 786210794808
Nylon Insulated Female Disconnect, Length .75 Inches, .15 Width, Maximum Insulation .135, Tab Size .110x.020, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Color |
Blue |
Insulation |
Nylon/Polyamide |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Dimensions
Wire Size |
16-14 AWG |