Catalog No. : RB-150R125-V2
Description: 1-1/2X1-1/4 IN PVC REDUCE BUSHING
UPC: 34481023470
Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
PVC reducing bushing from 1-1/2 Inch to 1-1/4 Inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- To connect different sizes of PVC conduit
- Grey PVC
Descriptors
Category |
Electrical fittings |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Dimensions
Size |
1-1/2 Inch tp 1-1/4 Inch |