text.skipToContent text.skipToNavigation

Catalog No. : RB-125R100-V2

Description:  1-1/4 X 1 IN PVC REDUCING BUSHING

UPC: 34481023661

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC reducing bushing from 1-1/4 Inch. to 1 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To connect different sizes of PVC conduit
  • Grey PVC

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Size

1-1/4 Inch to 1 Inch