Alternate Catalog No. : RAU 6500-7052 SLC
Catalog No. : RAU6500-7052SLC
Description: AL QDISC TFR CONN 6 POS RH 6.06
UPC: 783786745616
Aluminum Quick Disconnect Transformer Connector, 6 Position, 6.062 Long, 6-500 MCM, Compounded, Right Hand With PVC Cover
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Space-Saving Compact Size also Reduces Cantilever Stress on Bushings
- Universal Connector Fits Both 5/8 inch and 1 inch Studs
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Space saving compact size also reduces cantilever stress on bushings. Universal connector fits both 5/8 inch and 1 inch studs. Streetlight-Outlet. |
|
Application |
Transformer connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
6 062 inch long |
Documents/Support Tools
|
SDS |