Alternate Catalog No. : RA SC
Catalog No. : RASC
Description: RIGID AND SWIVEL CASTERS
UPC: 785991801118
Swivel caster
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Casters |
Special Features |
Hard rubber composition 3-1/2 in. dia. with load rating of 225 lb per wheel |
Application |
Plate has 13/32 Inch diameter holes for mounting on all three types of slotted angle-RA-160, RA-225 and RA-300 series. |
Classifications
Brand Name |
Kindorf |
Documents/Support Tools
Sales Drawing |