Catalog No. : RAPP
Description: TERMINAL
UPC: 5414363115328
Polycarbonate Insulated Copper Blade Terminal with Locking Tab, Wire Range .5-1.5 millimeters squared, Tin Plated, Color Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Solderless copper terminals for copper conductors |
Specifications
|
Color |
Red |
|
Material |
Copper |
|
Mounting |
Polycarbonate |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
0.5-1.5 mm2 |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Nominal cross section |
0.5-1.5 mm² |
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PC |
|
Material |
Copper |