Catalog No. : RANY-530-9-D
Description: CABLE CLIP ROUND NAT NYL .622IN HGT
UPC: 728494123721
- Versatile adhesive clips keep paths organized.
- Mounted on a rubber-based closed cell foam adhesive.
- Flexible center tang for removal or addition of cables.
Descriptors
Category |
Nylon Cable Clips |
Special Features |
Versatile adhesive clips keep paths organized. |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Rubber-Based Adhesive |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
25.4 mm |
Length |
1 inch |
Width |
25.4 mm |
Width |
1 inch |
Height |
15.8 mm |
Height |
0.62 inch |
For max. bundle diameter |
13.46 mm |
Type of fastening |
Self-adhesive |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Working temperature |
0-+66 °C |
Working temperature |
32-+150 °F |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |