Catalog No. : RAEATAU48
Description: SLIM PROFILE EDGLT PICTO. AC/DC48
UPC: 787321166362
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: textured aluminum, 120 to 347VAC, 48VDC, Height of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Length of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Width of 1.625 inches (0.135 ft, 41.275 mm., 4.128 cm, 0.041 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.