text.skipToContent text.skipToNavigation

Catalog No. : RAEATASP

Description:  SLIM PROFILE EDGLT PICTOGRAM SP

UPC: 624050065125

Pictogram Exit Sign, double face, arrow left or right, Battery Type: nickel-cadmium, Housing Colour: textured aluminum, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Click-to-open housing door allows easy access to the panel and electrical wiring
  • Comes standard with double-face panels for use in single-face and double-face applications
  • Long-life white LED light source
  • Energy efficient consumes less than 3 watts in AC or DC remote mode
  • Self-powered models provide minimum two hours of emergency lighting

Descriptors

Category

Emergency Lighting