Catalog No. : RAEAOWSP
Description: SLIM PROFILE EDGLT PICTOGRAM SP
UPC: 624050061660
Pictogram Exit Sign, double face, arrow left or right, Battery Type: nickel-cadmium, Housing Colour: off-white, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Click-to-open housing door allows easy access to the panel and electrical wiring
- Comes standard with double-face panels for use in single-face and double-face applications
- Long-life white LED light source
- Energy efficient consumes less than 3 watts in AC or DC remote mode
- Self-powered models provide minimum two hours of emergency lighting
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.