text.skipToContent text.skipToNavigation

Catalog No. : RAC2W6272LD2

Description:  6V40W LED ALUM COMBO C/W PICTOGRAM

UPC: 787321136068

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, Colour: factory white, two lamps, Height of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 6.5 inches (0.542 ft, 165.1 mm., 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting