Catalog No. : RAC2W12801LD9
Description: 12V80W ALUM COMBO PICTO
UPC: 787321133593
Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, Colour: factory white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Height of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 6.5 inches (0.542 ft, 165.1 mm., 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.