text.skipToContent text.skipToNavigation

Catalog No. : RAC2W12502LD9

Description:  12V ALUM LED COMBO PICTO DF

UPC: 624050094675

Pictogram Combination Unit, double face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting