text.skipToContent text.skipToNavigation

Catalog No. : RAC2W12502LD7U2

Description:  12V ALUM LED COMBO PICTO DF 277V

UPC: 787321173131

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Battery Type: lead-calcium, 120/277VAC, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Height of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 6.5 inches (0.542 ft, 165.1 mm., 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting