text.skipToContent text.skipToNavigation

Catalog No. : RAC1W6402LD2

Description:  6V40W LED ALUM CMBO PICTOGRAM

UPC: 624050102622

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 40W, self-powered, Colour: factory white, two lamps, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting