text.skipToContent text.skipToNavigation

Catalog No. : RAC1W6402LD1U2

Description:  6V40W LED ALUM COMBO PICTO 120/277V

UPC: 624050099427

Pictogram Combination Unit, single face, universal mount, Battery Type: lead-calcium, 120/277VAC, Voltage DC: 6V, Battery Wattage: 40W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting