text.skipToContent text.skipToNavigation

Catalog No. : RAC1W6401LD2

Description:  6V40W LED ALUM CMBO PICTOGRAM

UPC: 787321197502

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 40, self-powered, Colour: factory white, one lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting