text.skipToContent text.skipToNavigation

Catalog No. : RAC1B6272LD1

Description:  6V ALUM EM COMBO SF PICTO BK 4W-LED

UPC: 624050100864

Pictogram Combination Unit, single face, universal mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 27W, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting