Alternate Catalog No. : RAB ROCKET W/CAP
Catalog No. : RABROCKETW/CAP
Description: REPLACEMENT ROCKETS FOR RAB350
UPC: 783786744824
Replacement Rockets with tethered caps for RAB 350 Series, Santoprene, Rocket Height 2-43/64 inch. Cap Inside Diameter 45/64 inch. Wire Range #12 - 250, or up to 120 mm2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Material |
Santoprene |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.677 inch |