text.skipToContent text.skipToNavigation

Alternate Catalog No. : RAB 7342-1 (BLACK)

Catalog No. : RAB7342-1BLACK

Description:  REPLACEMENT PLUG FOR RAB 1/0 SERIES

UPC: 75114387040

Replacement Plug for RAB 1/0 Series Connectors. Black Santoprene. Plug Widest Diameter 39/64 inch, Widest Tip Diameter 1/2 inch, Smallest Tip Diameter 27/64 inch, Depth 13/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Slip-On

Conductor Range

1/0 AWG

Material

Santoprene

Color

Black

Classifications

Brand Name

Homac