text.skipToContent text.skipToNavigation

Alternate Catalog No. : RAB 6 C-AS

Catalog No. : RAB6C-AS

Description:  AL INSUL BUS CONN No12-350

UPC: 75114317641

Insulated Bus Connector, #12-350, Aluminum/Santoprene, 6 Position Outlets, Electrical Connector less than 1000 Volts. AS - Anodized Screws. RAB 350 Series comes with Inward-Seal Rockets. Length 7-1/8 inches. Provided with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Insulating Rockets Serve as Waterproof Spare Outlet Caps until Used and are Also Resealable.
  • 6061-T6 Aluminum Connector Construction Provides High Strength and High Conductivity.
  • Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
  • RUS Accepted.

Descriptors

Category

Electrical underground bus connector

Special Features

High Performance, Dual Rated Connectors. Anodized Screw.

Application

Dual-Rated Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

6061-T6 Aluminum Connector, Santoprene Body

Color

Black

Insulation

yes

Number Of Poles

6

Environmental Conditions

Waterproof

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

Length 7-1/8 inches

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here