Alternate Catalog No. : RAB 1/0-4 CU
Catalog No. : RAB1/0-4CU
Description: CU MULTIPORT CONN 1/0 4OUTLET
UPC: 75114404297
Flood Seal, Copper Multi-Port Connector, for Wire Size #14 to 1/0, 4 Outlets, less than 1000 Volts. 3-15/64 inch long x 3/4 inch wide x 3.4 inch tall. Four Taps of 7/16-20 UNF-2B. Santoprene/Elastron coated. Includes Four Hex Drive Stainless Steel Set Screws 7/16-20 x 5/8 inch, Four Black Plugs, Four Caps and Instruction Sheet.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Specifications
Conductor Range |
#14 to 1/0 AWG |
Material |
Copper |
Insulation |
yes |
Number Of Poles |
4 |
Environmental Conditions |
Waterproof |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 3-15/64 in |
Documents/Support Tools
Instruction Sheet |